text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Tube Adapters — 90° Elbows

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Tube Adapters — 90° Elbows

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-10M0-2R-10M Edelstahl 316 10 mm Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrstutzen View Product
SS-1210-2R-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrstutzen View Product
SS-12M0-2R-12M Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrstutzen View Product
SS-400-2R-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-600-2R-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-600-2R-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrstutzen View Product
SS-6M0-2R-6M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrstutzen View Product
SS-810-2R-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrstutzen View Product
SS-8M0-2R-8M Edelstahl 316 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrstutzen View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.